IESNA:LM-63-2002
[TEST]P1390442
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-830-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22214.5
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
82.0 109.3 116.2 123.0 129.8 143.5 157.2 170.8 184.5 205.0 232.3 273.3 348.5 430.5 437.3 430.5 437.3 485.2 669.6 1100.1 1496.5 1735.6 1762.9 1681.0 
1646.8 1195.8 970.3 833.6 758.5 683.3 608.1 512.5 328.0 150.3 61.5 6.8 0.0 0.0 
82.0 109.3 116.2 129.8 136.7 157.2 170.8 198.2 218.7 259.7 355.3 539.8 813.1 970.3 1086.5 1243.6 1496.5 2043.1 3348.2 5541.7 8083.6 8664.4 
7782.9 6532.5 6184.0 4967.7 3621.6 2569.3 1769.8 1257.3 895.1 676.5 321.2 170.8 61.5 6.8 0.0 0.0 
82.0 109.3 116.2 129.8 150.3 170.8 198.2 259.7 396.3 867.8 1646.8 2617.1 3491.7 4462.0 5418.7 6450.5 7694.1 10222.4 16057.9 23055.0 
26943.0 27517.0 26464.7 25405.6 25057.1 24237.1 22699.7 19426.6 13645.8 7728.3 3724.1 1428.1 444.2 225.5 75.2 6.8 0.0 0.0 
82.0 102.5 109.3 129.8 157.2 184.5 239.2 362.2 888.3 2466.8 4339.0 6156.7 8083.6 9470.7 11001.3 12470.5 15237.9 21497.0 29553.3 
36953.6 39365.7 40069.5 40240.3 41115.0 41395.1 41661.6 38340.7 30277.6 22877.3 15900.7 10837.3 3150.1 881.5 252.8 54.7 6.8 0.0 
0.0 
82.0 95.7 109.3 129.8 157.2 191.3 259.7 505.7 1537.5 3997.4 6942.5 9286.2 11144.8 12962.4 15183.2 17643.1 22098.3 31193.2 43902.9 
50346.5 52498.9 52922.6 54637.7 56475.8 56592.0 54583.1 47517.6 38224.5 29580.6 24080.0 15791.4 4892.5 1612.6 341.7 68.3 6.8 0.0 
0.0 
82.0 88.8 102.5 123.0 157.2 191.3 280.2 546.7 2002.1 5063.4 8315.9 10447.9 12292.8 14547.7 17048.7 20130.4 25774.6 36441.1 49683.7 
56024.8 58764.9 60295.5 63124.5 64511.6 64347.6 61047.2 52512.6 41818.8 35142.8 28671.8 17438.2 6840.0 2179.8 334.8 68.3 0.0 
0.0 0.0 
82.0 82.0 95.7 116.2 150.3 184.5 252.8 505.7 1728.8 4318.5 7051.8 9334.1 11021.8 12661.8 14793.7 17342.5 21579.0 30332.3 42789.1 
49547.0 51344.1 51733.6 53134.4 54555.7 54706.0 52335.0 45351.5 36837.4 29095.5 23417.1 15531.7 5090.7 2200.3 457.8 61.5 0.0 0.0 
0.0 
82.0 82.0 95.7 116.2 143.5 177.7 225.5 369.0 1025.0 2521.4 4530.4 6409.5 8131.4 9354.6 10598.2 12012.6 14260.7 20219.2 29204.8 
36290.8 38614.0 39099.2 39276.8 39932.8 40240.3 40274.5 36591.4 29471.3 22043.7 16037.4 10857.8 3491.7 1339.3 334.8 47.8 0.0 0.0 
0.0 
82.0 82.0 95.7 109.3 129.8 157.2 184.5 239.2 389.5 963.5 1803.9 2794.8 3689.9 4496.2 5411.8 6389.0 7495.9 10092.5 15647.9 23314.6 
27031.9 27489.7 26232.4 25077.6 24715.4 23533.3 21749.9 17711.5 12778.0 7700.9 3942.7 1599.0 533.0 252.8 75.2 0.0 0.0 0.0 
82.0 75.2 88.8 102.5 116.2 129.8 157.2 170.8 198.2 252.8 369.0 594.5 840.5 977.1 1107.0 1312.0 1612.6 2090.9 3204.7 5815.0 8534.6 9060.7 
7837.6 6423.1 6156.7 4660.2 3382.4 2248.1 1510.1 1148.0 929.3 738.0 396.3 184.5 54.7 0.0 0.0 0.0 
82.0 75.2 82.0 95.7 109.3 123.0 136.7 150.3 164.0 184.5 211.8 259.7 348.5 430.5 430.5 423.7 444.2 485.2 608.1 1100.1 1721.9 1872.3 1687.8 1476.0 
1428.1 1072.8 874.6 772.1 717.5 690.1 642.3 574.0 416.8 164.0 47.8 0.0 0.0 0.0 
82.0 75.2 82.0 88.8 102.5 116.2 123.0 136.7 136.7 150.3 164.0 184.5 198.2 239.2 252.8 246.0 218.7 211.8 218.7 225.5 232.3 259.7 300.7 334.8 334.8 389.5 
430.5 457.8 478.3 471.5 464.7 410.0 348.5 198.2 47.8 0.0 0.0 0.0 
82.0 68.3 75.2 82.0 88.8 95.7 102.5 102.5 102.5 109.3 109.3 116.2 123.0 123.0 123.0 129.8 129.8 136.7 129.8 123.0 123.0 123.0 123.0 123.0 129.8 150.3 
170.8 177.7 184.5 198.2 232.3 266.5 259.7 205.0 75.2 0.0 0.0 0.0 
82.0 68.3 68.3 75.2 75.2 75.2 82.0 82.0 82.0 82.0 82.0 88.8 82.0 82.0 82.0 82.0 82.0 82.0 88.8 88.8 95.7 95.7 95.7 102.5 102.5 116.2 
136.7 150.3 157.2 157.2 143.5 123.0 116.2 95.7 54.7 0.0 0.0 0.0 
82.0 61.5 61.5 61.5 61.5 68.3 61.5 61.5 61.5 61.5 61.5 61.5 61.5 61.5 54.7 54.7 54.7 54.7 54.7 47.8 54.7 61.5 75.2 82.0 82.0 88.8 82.0 68.3 61.5 47.8 41.0 34.2 20.5 6.8 0.0 
0.0 0.0 0.0 
82.0 61.5 54.7 54.7 54.7 54.7 54.7 47.8 47.8 47.8 41.0 41.0 34.2 34.2 27.3 27.3 20.5 27.3 34.2 41.0 34.2 20.5 13.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 61.5 54.7 54.7 47.8 47.8 47.8 41.0 41.0 34.2 27.3 20.5 13.7 13.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 54.7 47.8 47.8 41.0 41.0 41.0 34.2 34.2 20.5 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 54.7 47.8 41.0 34.2 34.2 27.3 27.3 13.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 54.7 41.0 34.2 27.3 27.3 20.5 13.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 47.8 41.0 34.2 27.3 27.3 20.5 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 47.8 41.0 34.2 27.3 20.5 13.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 47.8 41.0 27.3 20.5 13.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 47.8 34.2 27.3 20.5 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 47.8 34.2 27.3 20.5 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 47.8 34.2 27.3 20.5 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 54.7 41.0 34.2 20.5 13.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 61.5 47.8 41.0 34.2 20.5 13.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 75.2 61.5 54.7 47.8 41.0 34.2 20.5 13.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.0 88.8 82.0 75.2 68.3 61.5 54.7 47.8 41.0 27.3 20.5 13.7 13.7 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
82.0 95.7 88.8 82.0 75.2 68.3 68.3 61.5 47.8 41.0 27.3 27.3 20.5 20.5 13.7 13.7 13.7 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 0.0 
0.0 0.0 
82.0 102.5 95.7 88.8 82.0 82.0 75.2 68.3 61.5 47.8 41.0 34.2 27.3 27.3 20.5 20.5 20.5 13.7 13.7 13.7 13.7 13.7 13.7 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 13.7 13.7 
6.8 6.8 0.0 
82.0 109.3 102.5 95.7 95.7 88.8 88.8 88.8 75.2 68.3 54.7 47.8 47.8 41.0 34.2 34.2 27.3 27.3 27.3 27.3 27.3 20.5 20.5 20.5 13.7 13.7 13.7 13.7 13.7 13.7 13.7 20.5 20.5 20.5 
20.5 20.5 20.5 0.0 
82.0 109.3 102.5 102.5 102.5 95.7 95.7 95.7 88.8 82.0 75.2 61.5 54.7 54.7 47.8 47.8 41.0 41.0 41.0 41.0 34.2 27.3 27.3 20.5 20.5 20.5 20.5 20.5 20.5 20.5 20.5 20.5 20.5 20.5 
20.5 20.5 20.5 0.0 
82.0 102.5 95.7 95.7 95.7 95.7 95.7 95.7 95.7 82.0 75.2 68.3 68.3 61.5 61.5 54.7 54.7 54.7 54.7 47.8 47.8 41.0 34.2 27.3 27.3 20.5 20.5 20.5 20.5 20.5 20.5 20.5 20.5 
20.5 20.5 20.5 20.5 0.0 
82.0 102.5 95.7 95.7 88.8 88.8 88.8 82.0 82.0 82.0 75.2 75.2 75.2 68.3 68.3 68.3 68.3 68.3 75.2 82.0 75.2 61.5 54.7 47.8 47.8 41.0 41.0 34.2 34.2 
41.0 34.2 27.3 20.5 20.5 13.7 13.7 13.7 0.0 
82.0 95.7 95.7 88.8 88.8 88.8 88.8 88.8 82.0 82.0 82.0 82.0 82.0 82.0 82.0 88.8 88.8 88.8 88.8 88.8 88.8 95.7 109.3 123.0 129.8 129.8 
116.2 102.5 95.7 82.0 75.2 68.3 61.5 41.0 27.3 13.7 6.8 0.0 
82.0 102.5 95.7 95.7 95.7 95.7 102.5 95.7 95.7 95.7 102.5 102.5 102.5 102.5 102.5 109.3 109.3 116.2 116.2 123.0 123.0 129.8 129.8 136.7 136.7 150.3 
170.8 184.5 184.5 177.7 170.8 157.2 150.3 129.8 82.0 13.7 6.8 0.0 
82.0 102.5 109.3 109.3 109.3 116.2 116.2 123.0 123.0 123.0 129.8 136.7 136.7 136.7 143.5 150.3 157.2 164.0 157.2 150.3 143.5 150.3 150.3 157.2 164.0 191.3 
211.8 218.7 232.3 246.0 280.2 314.3 300.7 246.0 88.8 13.7 0.0 0.0 
82.0 109.3 116.2 116.2 123.0 136.7 143.5 150.3 157.2 170.8 184.5 198.2 218.7 252.8 273.3 259.7 246.0 239.2 239.2 252.8 259.7 287.0 362.2 382.7 389.5 430.5 
457.8 471.5 478.3 457.8 437.3 396.3 328.0 177.7 68.3 6.8 0.0 0.0 
82.0 109.3 116.2 123.0 129.8 143.5 157.2 170.8 184.5 205.0 232.3 273.3 348.5 430.5 437.3 430.5 437.3 485.2 669.6 1100.1 1496.5 1735.6 1762.9 1681.0 
1646.8 1195.8 970.3 833.6 758.5 683.3 608.1 512.5 328.0 150.3 61.5 6.8 0.0 0.0 
